System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 9.09-in, Thread: 3/4-10 - VG-511-02-S34-L10
Part #:VG-511-02-S34-L10
Catalog #:VG-511-02-S34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Vibration PAD: | VG-512 |
| Leveler Type: | Articulating | Lag Hole Diameter (in): | 0.48 in |
| Base Diameter (in): | 4 in | Component Series: | VG-511 |
| Measurement System: | Imperial | Base Height (in): | 0.73 in |
| Base Height with Pad (in): | 0.83 in | Lag Hole Center Distance (in): | 2.92 in |
| Number of Lag Holes: | 2 | Thread (in): | 3/4-10 in |
| Product Type: | Leveler (Polyamide Base) | Product Group: | Levelers |
| Stem Material: | Stainless Steel | Product Line: | Conveying Components |
| Spindle Length (in): | 9.09 in | Material: | POLYAMIDE |
| Length (in): | 10.69 in | Application: | Conveyor and machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405245303 | Weight: | 1.33 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 11.05 IN |

