System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 9.09-in, Thread: 3/4-10 - VG-511-04-S34-L10
Part #:VG-511-04-S34-L10
Catalog #:VG-511-04-S34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Leveler Type: | Articulating |
| Vibration PAD: | VG-512 | Number of Skinned Lag Holes: | 2 |
| Spindle Length (in): | 9.09 in | Product Line: | Conveying Components |
| Lag Hole Center Distance (in): | 2.92 in | Lag Hole Diameter (in): | 0.48 in |
| Material: | POLYAMIDE | Product Group: | Levelers |
| Length (in): | 10.69 in | Product Type: | Leveler (Polyamide Base) |
| Component Series: | VG-511 | Stem Material: | Stainless Steel |
| Base Height (in): | 0.73 in | Base Diameter (in): | 4 in |
| Thread (in): | 3/4-10 in | Measurement System: | Imperial |
| Base Height with Pad (in): | 0.83 in | Application: | Conveyor and machinery support. |
| Static Load (lb): | 2,600 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405492127 | Weight: | 1.73 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 11.00 IN |

