System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 9.95-in, Thread: 3/4-10 - VG-511H-04-S34-L10T
Part #:VG-511H-04-S34-L10T
Catalog #:VG-511H-04-S34-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base Height (in): | 1.6 in | Vibration PAD: | VG-512 |
| Length (in): | 9.95 in | Base Height with Pad (in): | 1.7 in |
| Product Group: | Levelers | Material: | POLYMAMIDE |
| Height (in): | 9.95 in | Measurement System: | Imperial |
| Thread Length (in): | 8.35 in | Product Type: | Leveler (Polyamide base) |
| Component Series: | VG-511H | Thread (in): | 3/4-10 in |
| Product Line: | Conveying Components | Stem Material: | Stainless Steel |
| Base Diameter (in): | 4 in | Leveler Type: | Articulating Leveler |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405493827 | Weight: | 1.30 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

