System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: -mm, Thread: 3/4-10 - VG-511B-01-S34
Part #:VG-511B-01-S34
Catalog #:VG-511B-01-S34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 1.35 in | Product Line: | Conveying Components |
| Base Height (in): | 0.73 in | Base Height with Pad (in): | 0.83 in |
| Lag Hole Center Distance (in): | 2.92 in | Product Type: | Leveler (Polyamide Base) |
| Lag Hole Diameter (in): | 0.48 in | Stem Material: | Stainless Steel |
| Measurement System: | Universal | Component Series: | VG-511 |
| Base Diameter (in): | 4 in | Product Group: | Levelers |
| Material: | POLYAMIDE | Thread (in): | 3/4-10 in |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405246478 | Weight: | 0.30 LB |

