System Plast Articulating Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: -mm, Thread: 3/4-10 - VG-511B-02-S34
Part #:VG-511B-02-S34
Catalog #:VG-511B-02-S34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base Height with Pad (in): | 0.83 in | Base Height (in): | 0.73 in |
| Measurement System: | Universal | Product Group: | Levelers |
| Number of Lag Holes: | 2 | Stem Material: | Stainless Steel |
| Length (in): | 1.35 in | Component Series: | VG-511 |
| Thread (in): | 3/4-10 in | Product Line: | Conveying Components |
| Lag Hole Diameter (in): | 0.48 in | Base Diameter (in): | 4 in |
| Material: | POLYAMIDE | Lag Hole Center Distance (in): | 2.92 in |
| Product Type: | Leveler (Polyamide Base) | Static Load (lb): | 2,600 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405246676 | Weight: | 0.28 LB |

