System Plast Articulating Plastic Leveler; Series: VG-513, Base Diameter: 4.84, Spindle Length: 4.63-in, Thread: 3/4-10 - VG-513-01-S34-L5
Part #:VG-513-01-S34-L5
Catalog #:VG-513-01-S34-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Vibration PAD: | VG-514 & VG-514N |
| Leveler Type: | Articulating Leveler | Spindle Length (in): | 4.63 in |
| Product Line: | Conveying Components | Measurement System: | Imperial |
| Component Series: | VG-513 | Base Height (in): | 1.77 in |
| Base Height with Pad (in): | 1.99 in | Length (in): | 7.03 in |
| Product Group: | Levelers | Thread (in): | 3/4-10 in |
| Material: | POLYAMIDE | Stem Material: | Stainless Steel |
| Product Type: | Leveler (Polyamide Base) | Base Diameter (in): | 4.84 in |
| Application: | Machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 4,400 lb |
General Specifications
| UPC: | 787405247376 | Weight: | 1.03 LB |

