System Plast Articulating Plastic Leveler; Series: VG-513, Base Diameter: 4.84, Spindle Length: 6.15-in, Thread: 1/8 - VG-513H-01-S100-L7
Part #:VG-513H-01-S100-L7
Catalog #:VG-513H-01-S100-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1/8 | Vibration PAD: | VG-514 & VG-514N |
| Leveler Type: | Articulating Leveler | Base Diameter (in): | 4.84 in |
| Product Group: | Levelers | Component Series: | VG-513 |
| Product Type: | Leveler (Polyamide Base) | Base Height with Pad (in): | 1.99 in |
| Stem Material: | Stainless Steel | Length (in): | 8.55 in |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Thread (in): | 1/8 in | Measurement System: | Imperial |
| Spindle Length (in): | 6.15 in | Base Height (in): | 1.77 in |
| Application: | Machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 4,400 lb |
General Specifications
| UPC: | 787405494848 | Weight: | 1.64 LB |

