System Plast Articulating Plastic Leveler; Series: VG-513, Base Diameter: 4.84, Spindle Length: 6.15-in, Thread: 3/4-10 - VG-513-01-S34-L8
Part #:VG-513-01-S34-L8
Catalog #:VG-513-01-S34-L8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Vibration PAD: | VG-514 & VG-514N |
| Leveler Type: | Articulating Leveler | Base Height (in): | 1.77 in |
| Spindle Length (in): | 6.15 in | Thread (in): | 3/4-10 in |
| Base Height with Pad (in): | 1.99 in | Product Type: | Leveler (Polyamide Base) |
| Measurement System: | Imperial | Product Line: | Conveying Components |
| Stem Material: | Stainless Steel | Base Diameter (in): | 4.84 in |
| Component Series: | VG-513 | Product Group: | Levelers |
| Length (in): | 8.55 in | Material: | POLYAMIDE |
| Application: | Machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 4,400 lb |
General Specifications
| UPC: | 787405247383 | Weight: | 1.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 8.50 IN |

