System Plast Articulating Plastic Leveler; Series: VG-513, Base Diameter: 4.84, Spindle Length: 8.43-in, Thread: 1/8 - VG-513H-01-P100-L10
Part #:VG-513H-01-P100-L10
Catalog #:VG-513H-01-P100-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-514 & VG-514N | Stem Thread: | 1/8 |
| Leveler Type: | Articulating Leveler | Base Height with Pad (in): | 1.99 in |
| Base Height (in): | 1.77 in | Thread (in): | 1/8 in |
| Product Line: | Conveying Components | Product Group: | Levelers |
| Length (in): | 10.83 in | Measurement System: | Imperial |
| Component Series: | VG-513 | Spindle Length (in): | 8.43 in |
| Product Type: | Leveler (Polyamide Base) | Material: | POLYAMIDE |
| Stem Material: | ZINC PLATED | Base Diameter (in): | 4.84 in |
| Application: | Machinery Support | Misalignment Angle: | ±15° |
| Static Load (lb): | 4,400 lb |
General Specifications
| UPC: | 787405494701 | Weight: | 2.20 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

