System Plast Articulating Plastic Leveler; Series: VG-513, Base Diameter: 4.84, Spindle Length: 8.43-in, Thread: 3/4 - VG-513H-01-S34-L10
Part #:VG-513H-01-S34-L10
Catalog #:VG-513H-01-S34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Length (in): | 10.83 in |
| Thread (in): | 3/4-10 in | Product Type: | Leveler (Polyamide base) |
| Height (in): | 10.83 in | Material: | POLYMAMIDE |
| Stem Material: | Stainless Steel | Vibration PAD: | VG-514, VG-514N |
| Base Height with Pad (in): | 1.99 in | Base Height (in): | 1.77 in |
| Component Series: | VG-513H | Base Diameter (in): | 4.84 in |
| Product Line: | Conveying Components | Product Group: | Levelers |
| Leveler Type: | Articulating Leveler | Thread Length (in): | 9.06 in |
| Misalignment Angle: | ±15° | Static Load (lb): | 4,400 lb |
General Specifications
| UPC: | 787405494855 | Weight: | 1.30 LB |

