System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 2.86-in, Thread: 1/2-13 - VG-518-01-S12-L3
Part #:VG-518-01-S12-L3
Catalog #:VG-518-01-S12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1/2-13 | Leveler Type: | Support leveler |
| Vibration PAD: | VG-516 | Base Height with Pad (in): | 0.71 in |
| Lag Hole Center Distance (in): | 3.27 in | Length (in): | 4.68 in |
| Thread (in): | 1/2-13 in | Product Line: | Conveying Components |
| Product Group: | Levelers | Lag Hole Diameter (in): | 0.43 in |
| Measurement System: | Imperial | Component Series: | VG-518 |
| Material: | POLYAMIDE | Product Type: | Leveler (Polyamide Base) |
| Stem Material: | Stainless Steel | Spindle Length (in): | 2.86 in |
| Base Diameter (in): | 4.33 in | Base Height (in): | 0.59 in |
| Number of Skinned Lag Holes: | 2 | Application: | Machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 4,000 lb |
General Specifications
| UPC: | 787405495494 | Weight: | 0.88 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 4.70 IN | HTC: | 7318.15.8082 |
| Country of Origin: | United States of America |

