System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 2.86-in, Thread: 5/8-11 - VG-518-01-S58-L3
Part #:VG-518-01-S58-L3
Catalog #:VG-518-01-S58-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-516 | Stem Thread: | 5/8-11 |
| Leveler Type: | Support leveler | Base Diameter (in): | 4.33 in |
| Stem Material: | Stainless Steel | Product Type: | Leveler (Polyamide Base) |
| Number of Skinned Lag Holes: | 2 | Product Line: | Conveying Components |
| Spindle Length (in): | 2.86 in | Length (in): | 4.68 in |
| Component Series: | VG-518 | Base Height with Pad (in): | 0.71 in |
| Product Group: | Levelers | Thread (in): | 5/8-11 in |
| Lag Hole Center Distance (in): | 3.27 in | Material: | POLYAMIDE |
| Measurement System: | Imperial | Base Height (in): | 0.59 in |
| Lag Hole Diameter (in): | 0.43 in | Application: | Machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 4,000 lb |
General Specifications
| UPC: | 787405495548 | Weight: | 0.52 LB |

