System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 4.54-in, Thread: 5/8-11 - VG-518-01-P58-L5
Part #:VG-518-01-P58-L5
Catalog #:VG-518-01-P58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Support leveler | Vibration PAD: | VG-516 |
| Stem Thread: | 5/8-11 | Measurement System: | Imperial |
| Lag Hole Diameter (in): | 0.43 in | Material: | POLYAMIDE |
| Product Type: | Leveler (Polyamide Base) | Length (in): | 6.36 in |
| Product Line: | Conveying Components | Base Diameter (in): | 4.33 in |
| Base Height with Pad (in): | 0.71 in | Thread (in): | 5/8-11 in |
| Component Series: | VG-518 | Spindle Length (in): | 4.54 in |
| Base Height (in): | 0.59 in | Stem Material: | ZINC PLATED |
| Product Group: | Levelers | Number of Skinned Lag Holes: | 2 |
| Lag Hole Center Distance (in): | 3.27 in | Application: | Machinery Support |
| Misalignment Angle: | ±15° | Static Load (lb): | 4,000 lb |
General Specifications
| UPC: | 787405495371 | Weight: | 0.68 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.63 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

