System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 4.54-in, Thread: 5/8-11 - VG-518-01-S58-L5
Part #:VG-518-01-S58-L5
Catalog #:VG-518-01-S58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Vibration PAD: | VG-516 |
| Leveler Type: | Support leveler | Lag Hole Diameter (in): | 0.43 in |
| Lag Hole Center Distance (in): | 3.27 in | Product Line: | Conveying Components |
| Base Diameter (in): | 4.33 in | Base Height (in): | 0.59 in |
| Spindle Length (in): | 4.54 in | Product Group: | Levelers |
| Stem Material: | Stainless Steel | Component Series: | VG-518 |
| Product Type: | Leveler (Polyamide Base) | Length (in): | 6.36 in |
| Thread (in): | 5/8-11 in | Measurement System: | Imperial |
| Base Height with Pad (in): | 0.71 in | Material: | POLYAMIDE |
| Number of Skinned Lag Holes: | 2 | Application: | Machinery support. |
| Misalignment Angle: | ±15° | Static Load (lb): | 4,000 lb |
General Specifications
| UPC: | 787405495555 | Weight: | 0.67 LB |

