System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 4.54-mm, Thread: 3/4-10 - VG-518H-01-S34-L5
Part #:VG-518H-01-S34-L5
Catalog #:VG-518H-01-S34-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Levelers | Product Line: | Conveying Components |
| Base Diameter (in): | 4.33 in | Leveler Type: | Articulating Leveler |
| Thread Length (in): | 4.44 in | Material: | POLYMAMIDE |
| Base Height with Pad (in): | 1.92 in | Product Type: | Leveler (Polyamide base) |
| Measurement System: | Imperial | Height (in): | 6.29 in |
| Vibration PAD: | VG-516 | Base Height (in): | 1.85 in |
| Thread (in): | 3/4-10 in | Component Series: | VG-516 |
| Stem Material: | Stainless Steel | Length (in): | 6.29 in |
| Static Load (lb): | 4,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405495906 | Weight: | 0.93 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

