System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 6.03-in, Thread: 3/4-10 - VG-518-01-S34-L7
Part #:VG-518-01-S34-L7
Catalog #:VG-518-01-S34-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Support leveler | Vibration PAD: | VG-516 |
| Stem Thread: | 3/4-10 | Number of Skinned Lag Holes: | 2 |
| Spindle Length (in): | 6.03 in | Component Series: | VG-518 |
| Product Type: | Leveler (Polyamide Base) | Length (in): | 7.85 in |
| Stem Material: | Stainless Steel | Product Group: | Levelers |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Lag Hole Center Distance (in): | 3.27 in | Lag Hole Diameter (in): | 0.43 in |
| Base Height with Pad (in): | 0.71 in | Base Height (in): | 0.59 in |
| Thread (in): | 3/4-10 in | Measurement System: | Imperial |
| Base Diameter (in): | 4.33 in | Application: | Machinery support. |
| Static Load (lb): | 4,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405495531 | Weight: | 1.08 LB |

