System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 6.03-in, Thread: 5/8-11 - VG-518-01-P58-L7
Part #:VG-518-01-P58-L7
Catalog #:VG-518-01-P58-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-516 | Stem Thread: | 5/8-11 |
| Leveler Type: | Support leveler | Base Diameter (in): | 4.33 in |
| Measurement System: | Imperial | Number of Skinned Lag Holes: | 2 |
| Product Line: | Conveying Components | Stem Material: | ZINC PLATED |
| Component Series: | VG-518 | Base Height with Pad (in): | 0.71 in |
| Lag Hole Diameter (in): | 0.43 in | Base Height (in): | 0.59 in |
| Product Group: | Levelers | Lag Hole Center Distance (in): | 3.27 in |
| Material: | POLYAMIDE | Product Type: | Leveler (Polyamide Base) |
| Spindle Length (in): | 6.03 in | Length (in): | 7.85 in |
| Thread (in): | 5/8-11 in | Application: | Machinery Support |
| Static Load (lb): | 4,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405495388 | Weight: | 0.78 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.63 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

