System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 6.03-mm, Thread: 3/4-10 - VG-518H-01-S34-L7
Part #:VG-518H-01-S34-L7
Catalog #:VG-518H-01-S34-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Height (in): | 7.83 in |
| Product Line: | Conveying Components | Material: | POLYMAMIDE |
| Component Series: | VG-518H | Product Group: | Levelers |
| Product Type: | Leveler (Polyamide base) | Thread Length (in): | 5.98 in |
| Thread (in): | 3/4-10 in | Length (in): | 7.83 in |
| Measurement System: | Imperial | Base Height (in): | 1.85 in |
| Vibration PAD: | VG-516 | Stem Material: | Stainless Steel |
| Base Diameter (in): | 4.33 in | Base Height with Pad (in): | 1.97 in |
| Misalignment Angle: | ±15° | Static Load (lb): | 4,000 lb |
General Specifications
| UPC: | 787405495913 | Weight: | 1.47 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 7.80 IN |

