System Plast Articulating Plastic Leveler; Series: VG-518, Base Diameter: 4.33, Spindle Length: 9.03-in, Thread: 3/4-10 - VG-518-01-P34-L10
Part #:VG-518-01-P34-L10
Catalog #:VG-518-01-P34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/4-10 | Vibration PAD: | VG-516 |
| Leveler Type: | Support leveler | Number of Skinned Lag Holes: | 2 |
| Product Line: | Conveying Components | Component Series: | VG-518 |
| Lag Hole Center Distance (in): | 3.27 in | Base Diameter (in): | 4.33 in |
| Base Height with Pad (in): | 0.71 in | Material: | POLYAMIDE |
| Product Type: | Leveler (Polyamide Base) | Measurement System: | Imperial |
| Length (in): | 10.85 in | Thread (in): | 3/4-10 in |
| Product Group: | Levelers | Lag Hole Diameter (in): | 0.43 in |
| Spindle Length (in): | 9.03 in | Base Height (in): | 0.59 in |
| Stem Material: | ZINC PLATED | Application: | Machinery Support |
| Static Load (lb): | 4,000 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405495333 | Weight: | 1.36 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.75 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

