System Plast Articulating Plastic Leveler; Series: VG-525, Base Diameter: , Spindle Length: 5.1-in, Thread: 1 1/4-7 - VG-525-02-S125-L7K
Part #:VG-525-02-S125-L7K
Catalog #:VG-525-02-S125-L7K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 1 1/4-7 | Leveler Type: | Support leveler with solid base |
| Length (in): | 7.25 in | Product Group: | Levelers |
| Product Line: | Conveying Components | Number of Lag Holes: | 1 |
| Thread (in): | 1 1/4-7 in | Measurement System: | Imperial |
| Stem Material: | Stainless Steel | Product Type: | Leveler (Polyamide Base) |
| Material: | POLYAMIDE | Component Series: | VG-525 |
| Spindle Length (in): | 5.1 in | Lag Hole Diameter (in): | 0.53 in |
| Base Diameter (in): | 5.5 in | Base Height (in): | 1.35 in |
| Application: | Machinery support where lag hole accessibility or high chemical resistance is required. | Misalignment Angle: | ±3° |
| Static Load (lb): | 7,200 lb |
General Specifications
| UPC: | 787405250543 | Weight: | 1.30 LB |

