System Plast Articulating Plastic Leveler; Series: VG-525, Base Diameter: , Spindle Length: 5.1-in, Thread: 3/4-10 - VG-525-02-P34-L7K
Part #:VG-525-02-P34-L7K
Catalog #:VG-525-02-P34-L7K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Support leveler with solid base | Stem Thread: | 3/4-10 |
| Thread (in): | 3/4-10 in | Spindle Length (in): | 5.1 in |
| Product Type: | Leveler (Polyamide Base) | Base Diameter (in): | 5.5 in |
| Stem Material: | ZINC PLATED | Product Group: | Levelers |
| Component Series: | VG-525 | Measurement System: | Imperial |
| Base Height (in): | 1.35 in | Product Line: | Conveying Components |
| Material: | POLYAMIDE | Lag Hole Diameter (in): | 0.53 in |
| Number of Lag Holes: | 1 | Length (in): | 7.25 in |
| Application: | Machinery support where lag hole accessibility or high chemical resistance is required. | Misalignment Angle: | ±3° |
| Static Load (lb): | 7,200 lb |
General Specifications
| UPC: | 787405250468 | Weight: | 1.46 LB |
| Packaged Length: | 4.95 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 3.95 IN | HTC: | 7318.15.8085 |
| Country of Origin: | Germany |

