System Plast Articulating Plastic Leveler; Series: VG-533, Base Diameter: 1.58, Spindle Length: 2.45-in, Thread: 1/2-13 - VG-533-01-P12-L3
Part #:VG-533-01-P12-L3
Catalog #:VG-533-01-P12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-534 | Stem Thread: | 1/2-13 |
| Leveler Type: | Articulating Leveler | Stem Material: | ZINC PLATED |
| Spindle Length (in): | 2.45 in | Product Type: | Leveler (Polyamide Base) |
| Base Diameter (in): | 1.58 in | Thread (in): | 1/2-13 in |
| Base Height (in): | 0.59 in | Base Height with Pad (in): | 0.66 in |
| Component Series: | VG-533 | Length (in): | 3.7 in |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Measurement System: | Imperial | Product Group: | Levelers |
| Application: | Support for light duty machines. | Static Load (lb): | 700 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405251212 | Weight: | 0.61 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

