System Plast Articulating Plastic Leveler; Series: VG-533, Base Diameter: 1.58, Spindle Length: 2.45-in, Thread: 1/2-13 - VG-533-01-S12-L3
Part #:VG-533-01-S12-L3
Catalog #:VG-533-01-S12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-534 | Leveler Type: | Articulating Leveler |
| Stem Thread: | 1/2-13 | Product Group: | Levelers |
| Length (in): | 3.7 in | Material: | POLYAMIDE |
| Stem Material: | Stainless Steel | Product Line: | Conveying Components |
| Measurement System: | Imperial | Component Series: | VG-533 |
| Base Height with Pad (in): | 0.66 in | Base Diameter (in): | 1.58 in |
| Thread (in): | 1/2-13 in | Spindle Length (in): | 2.45 in |
| Product Type: | Leveler (Polyamide Base) | Base Height (in): | 0.59 in |
| Application: | Support for light duty machines. | Static Load (lb): | 700 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405251472 | Weight: | 0.62 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 8.05 IN |
| Packaged Height: | 2.55 IN |

