System Plast Articulating Plastic Leveler; Series: VG-533, Base Diameter: 1.58, Spindle Length: 2.45-in, Thread: 3/8-16 - VG-533-01-P38-L3
Part #:VG-533-01-P38-L3
Catalog #:VG-533-01-P38-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-534 | Leveler Type: | Articulating Leveler |
| Stem Thread: | 3/8-16 | Length (in): | 3.7 in |
| Thread (in): | 3/8-16 in | Spindle Length (in): | 2.45 in |
| Measurement System: | Imperial | Base Diameter (in): | 1.58 in |
| Component Series: | VG-533 | Product Line: | Conveying Components |
| Base Height with Pad (in): | 0.66 in | Base Height (in): | 0.59 in |
| Stem Material: | ZINC PLATED | Product Type: | Leveler (Polyamide Base) |
| Product Group: | Levelers | Material: | POLYAMIDE |
| Application: | Support for light duty machines. | Static Load (lb): | 700 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405251243 | Weight: | 0.12 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

