System Plast Articulating Plastic Leveler; Series: VG-537, Base Diameter: 2, Spindle Length: 2.65-in, Thread: 1/2-13 - VG-537-01-P12-L3
Part #:VG-537-01-P12-L3
Catalog #:VG-537-01-P12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Vibration PAD: | VG-538 |
| Stem Thread: | 1/2-13 | Material: | POLYAMIDE |
| Base Height (in): | 0.79 in | Length (in): | 3.9 in |
| Product Line: | Conveying Components | Thread (in): | 1/2-13 in |
| Product Group: | Levelers | Base Height with Pad (in): | 0.86 in |
| Component Series: | VG-537 | Spindle Length (in): | 2.65 in |
| Product Type: | Leveler (Polyamide Base) | Measurement System: | Imperial |
| Base Diameter (in): | 2 in | Stem Material: | ZINC PLATED |
| Application: | Support for light duty machines. | Misalignment Angle: | ±15° |
| Static Load (lb): | 700 lb |
General Specifications
| UPC: | 787405251731 | Weight: | 0.19 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

