System Plast Articulating Plastic Leveler; Series: VG-537, Base Diameter: 2, Spindle Length: 2.65-in, Thread: 3/8-16 - VG-537-01-S38-L3
Part #:VG-537-01-S38-L3
Catalog #:VG-537-01-S38-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 3/8-16 | Vibration PAD: | VG-538 |
| Leveler Type: | Articulating Leveler | Thread (in): | 3/8-16 in |
| Measurement System: | Imperial | Stem Material: | Stainless Steel |
| Material: | POLYAMIDE | Product Type: | Leveler (Polyamide Base) |
| Base Height with Pad (in): | 0.86 in | Component Series: | VG-537 |
| Base Diameter (in): | 2 in | Spindle Length (in): | 2.65 in |
| Length (in): | 3.9 in | Product Group: | Levelers |
| Base Height (in): | 0.79 in | Product Line: | Conveying Components |
| Application: | Support for light duty machines. | Misalignment Angle: | ±15° |
| Static Load (lb): | 700 lb |
General Specifications
| UPC: | 787405252103 | Weight: | 1.30 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 4.00 IN |

