System Plast Articulating Plastic Leveler; Series: VG-537, Base Diameter: 2, Spindle Length: 4.85-in, Thread: 5/8-11 - VG-537-01-S58-L5
Part #:VG-537-01-S58-L5
Catalog #:VG-537-01-S58-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | 5/8-11 | Leveler Type: | Articulating Leveler |
| Vibration PAD: | VG-538 | Base Diameter (in): | 2 in |
| Material: | POLYAMIDE | Base Height with Pad (in): | 0.86 in |
| Stem Material: | Stainless Steel | Product Type: | Leveler (Polyamide Base) |
| Product Line: | Conveying Components | Base Height (in): | 0.79 in |
| Component Series: | VG-537 | Spindle Length (in): | 4.85 in |
| Measurement System: | Imperial | Thread (in): | 5/8-11 in |
| Length (in): | 6.1 in | Product Group: | Levelers |
| Application: | Support for light duty machines. | Static Load (lb): | 700 lb |
| Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405252172 | Weight: | 0.43 LB |

