System Plast Articulating Plastic Leveler; Series: VG-537, Base Diameter: 2, Spindle Length: 4.85-mm, Thread: M12 - VG-537-01-PM12-L5
Part #:VG-537-01-PM12-L5
Catalog #:VG-537-01-PM12-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stem Thread: | M12 | Vibration PAD: | VG-538 |
| Leveler Type: | Articulating Leveler | Spindle Length (in): | 4.85 in |
| Component Series: | VG-537 | Measurement System: | Universal |
| Product Type: | Leveler (Polyamide Base) | Product Group: | Levelers |
| Base Height with Pad (in): | 0.86 in | Material: | POLYAMIDE |
| Base Diameter (in): | 2 in | Length (in): | 6.1 in |
| Stem Material: | ZINC PLATED | Product Line: | Conveying Components |
| Thread (mm): | M12 mm | Base Height (in): | 0.79 in |
| Application: | Support for light duty machines. | Misalignment Angle: | ±15° |
| Static Load (lb): | 700 lb |
General Specifications
| UPC: | 787405251939 | Weight: | 0.71 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 1.90 IN |
| Packaged Height: | 7.30 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

