System Plast Bipod Base w/ Cross-Tie for 1-1/2" Pipe & 1-1/2" pipe w/ M16 Thread - VG-BPT-R150-R150-BM16-S
Part #:15074
Catalog #:VG-BPT-R150-R150-BM16-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Bipod Base & Cross-Tie | Thread (mm): | M16 mm |
| Thread (in): | 0 in | Material: | POLYAMIDE |
| Measurement System: | Metric | Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in |
| Product Line: | Conveying Components | Product Group: | Frame and Structure Components |
| Base Diameter (in): | 0 in | Horizontal Tube/Pipe Size (in): | 1-1/2" pipe in |
| Height (mm): | 145 mm | Height (in): | 5.71 in |
| Product Type: | Bipod Base w/ Cross-Tie | Horizontal Tie: | 1-1/2 pipe |
| Component Series: | VG-BPT | Feet Ring Diameter (in): | 17.72 in |
| Outer Diameter (in): | 19.29 in |
General Specifications
| UPC: | 726166256296 | Weight: | 3.20 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

