System Plast Bipod Base w/ Cross-Tie for 2" Tube & 1-1/4" pipe w/ M16 Thread - VG-BPT-R200T-R125-BM16-S
Part #:15070
Catalog #:VG-BPT-R200T-R125-BM16-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Bipod Base & Cross-Tie |
| Thread (mm): | M16 mm | Height (mm): | 145 mm |
| Height (in): | 5.71 in | Product Line: | Conveying Components |
| Vertical Tube/Pipe Size (in): | 2" Tube in | Horizontal Tube/Pipe Size (in): | 1-1/4" pipe in |
| Component Series: | VG-BPT | Horizontal Tie: | 1-1/4 pipe |
| Product Group: | Frame and Structure Components | Measurement System: | Metric |
| Product Type: | Bipod Base w/ Cross-Tie | Feet Ring Diameter (in): | 17.72 in |
| Outer Diameter (in): | 19.29 in |
General Specifications
| UPC: | 787405762855 | Weight: | 3.18 LB |
| Packaged Length: | 6.05 IN | Packaged Width: | 19.40 IN |
| Packaged Height: | 5.85 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

