System Plast Fixed Metal Leveler; Series: , Base Diameter: 3, Spindle Length: 5-in, Thread: 1/2-13 - 177056U
Part #:177056U
Catalog #:177056U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±4° | Height (in): | 0.91 in |
| Product Type: | Leveler (Sanistar) | Component Series: | 1770 |
| Material: | Stainless Steel | Product Group: | Levelers |
| Product Line: | Conveying Components | Thread Length (in): | 5 in |
| Thread (in): | 1/2-13 in | Measurement System: | Imperial |
| Base Diameter (in): | 3 in | Length (in): | 6.3 in |
| Spindle Length (in): | 5 in | Stem Material: | Stainless Steel |
| Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. | Max Recommended Load (lb): | 1,800 lb |
General Specifications
| UPC: | 787405151703 | Weight: | 0.67 LB |

