System Plast Fixed Metal Leveler; Series: , Base Diameter: 4, Spindle Length: 6.15-in, Thread: 5/8-11 - 177255U
Part #:177255U
Catalog #:177255U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±4° | Thread Length (in): | 6.15 in |
| Spindle Length (in): | 6.15 in | Product Line: | Conveying Components |
| Product Group: | Levelers | Base Diameter (in): | 4 in |
| Height (in): | 1.18 in | Thread (in): | 5/8-11 in |
| Length (in): | 7.7 in | Material: | Stainless Steel |
| Measurement System: | Imperial | Product Type: | Leveler (Sanistar) |
| Stem Material: | Stainless Steel | Component Series: | 1772 |
| Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. | Max Recommended Load (lb): | 4,500 lb |
| Mounting Hole Diameter (in): | 0.59 in |
General Specifications
| UPC: | 787405545823 | Weight: | 2.24 LB |

