System Plast Fixed Metal Leveler; Series: , Base Diameter: 4, Spindle Length: 7.25-in, Thread: 3/4-10 - 177110U
Part #:177110U
Catalog #:177110U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±4° | Length (in): | 9.05 in |
| Material: | Stainless Steel | Product Type: | Leveler (Sanistar) |
| Stem Material: | Stainless Steel | Product Group: | Levelers |
| Measurement System: | Imperial | Thread Length (in): | 7.25 in |
| Base Diameter (in): | 4 in | Spindle Length (in): | 7.25 in |
| Thread (in): | 3/4-10 in | Component Series: | 1771 |
| Height (in): | 1.18 in | Product Line: | Conveying Components |
| Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. | Max Recommended Load (lb): | 4,500 lb |
General Specifications
| UPC: | 787405151833 | Weight: | 1.85 LB |

