System Plast Fixed Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 5.81-in, Thread: 5/8-11 - VG-501-01-P58-L8T
Part #:VG-501-01-P58-L8T
Catalog #:VG-501-01-P58-L8T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | 501-T | Duty Type: | Light Duty |
| Vibration PAD: | VG-504 | Deflection Angle: | ±5° |
| Leveler Type: | Articulating Leveler | Series: | Loc-A-Lign |
| Base Height (in): | 0.9 in | Measurement System: | Imperial |
| Thread (in): | 5/8-11 in | Wrench Height (in): | 1.9 in |
| Length (in): | 7.71 in | Component Series: | VG-501 |
| Base Height with Pad (in): | 0.97 in | Product Type: | Leveler (Polyamide Base) |
| Material: | POLYAMIDE | Base Diameter (in): | 2.38 in |
| Stem Material: | Zinc Plated | Spindle Length (in): | 5.81 in |
| Product Group: | Levelers | Product Line: | Conveying Components |
| Application: | Conveyor and machinery support where resistance to stem pull-out is required. | Max Recommended Static Load (lb): | 2,000 lb |
| Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405238725 | Weight: | 0.61 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

