System Plast Fixed Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 7.71-in, Thread: 3/4-10 - VG-501-01-S34-L8T
Part #:VG-501-01-S34-L8T
Catalog #:VG-501-01-S34-L8T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Vibration PAD: | VG-504 |
| Deflection Angle: | ±5° | Series: | Loc-A-Lign |
| Type: | 501-T | Duty Type: | Light Duty |
| Base Height with Pad (in): | 0.97 in | Base Diameter (in): | 2.38 in |
| Measurement System: | Imperial | Component Series: | VG-501 |
| Thread (in): | 3/4-10 in | Product Group: | Levelers |
| Base Height (in): | 0.9 in | Spindle Length (in): | 7.71 in |
| Wrench Height (in): | 1.9 in | Product Type: | Leveler (Polyamide Base) |
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Length (in): | 7.71 in | Stem Material: | Stainless Steel |
| Application: | Conveyor and machinery support where resistance to stem pull-out is required. | Leveler Operating Type: | Adjustable |
| Max Recommended Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405238923 | Weight: | 0.80 LB |

