System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.55-in, Thread: 5/8-11 - VG-511H-04-S58-L5T
Part #:VG-511H-04-S58-L5T
Catalog #:VG-511H-04-S58-L5T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Duty Type: | Medium Duty |
| Type: | 511H-T | Deflection Angle: | ±5° |
| Series: | Loc-A-Lign | Leveler Type: | Articulating Leveler |
| Number of Skinned Lag Holes: | 2 | Product Line: | Conveying Components |
| Component Series: | VG-511 | Material: | POLYAMIDE |
| Product Type: | Leveler (Polyamide Base) | Base Diameter (in): | 4 in |
| Length (in): | 6.15 in | Measurement System: | Imperial |
| Stem Material: | Stainless Steel | Thread (in): | 5/8-11 in |
| Base Height (in): | 0.73 in | Spindle Length (in): | 4.55 in |
| Lag Hole Center Distance (in): | 2.92 in | Lag Hole Diameter (in): | 0.48 in |
| Product Group: | Levelers | Base Height with Pad (in): | 0.83 in |
| Wrench Height (in): | 1.6 in | Application: | Conveyor and machinery support. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405493889 | Weight: | 0.63 LB |

