System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 3/4-10 - VG-511-01-P34-L5T
Part #:VG-511-01-P34-L5T
Catalog #:VG-511-01-P34-L5T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Type: | 511-T |
| Leveler Type: | Articulating Leveler | Vibration PAD: | VG-512 |
| Deflection Angle: | ±5° | Duty Type: | Medium Duty |
| Length (in): | 6.2 in | Measurement System: | Imperial |
| Material: | POLYAMIDE | Spindle Length (in): | 4.6 in |
| Wrench Height (in): | 1.6 in | Product Group: | Levelers |
| Thread (in): | 3/4-10 in | Base Height (in): | 0.73 in |
| Base Height with Pad (in): | 0.83 in | Product Line: | Conveying Components |
| Component Series: | VG-511 | Stem Material: | Zinc Plated |
| Base Diameter (in): | 4 in | Product Type: | Leveler (Polyamide Base) |
| Application: | Conveyor and machinery support. | Max Recommended Static Load (lb): | 2,600 lb |
| Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405244177 | Weight: | 0.85 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

