System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 3/4-10 - VG-511-04-S34-L5T
Part #:VG-511-04-S34-L5T
Catalog #:VG-511-04-S34-L5T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Deflection Angle: | ±5° |
| Leveler Type: | Articulating Leveler | Duty Type: | Medium Duty |
| Vibration PAD: | VG-512 | Type: | 511-T |
| Product Type: | Leveler (Polyamide Base) | Wrench Height (in): | 1.6 in |
| Number of Skinned Lag Holes: | 2 | Base Diameter (in): | 4 in |
| Product Line: | Conveying Components | Product Group: | Levelers |
| Base Height (in): | 0.73 in | Material: | POLYAMIDE |
| Measurement System: | Imperial | Thread (in): | 3/4-10 in |
| Spindle Length (in): | 4.6 in | Lag Hole Diameter (in): | 0.48 in |
| Stem Material: | Stainless Steel | Base Height with Pad (in): | 0.83 in |
| Lag Hole Center Distance (in): | 2.92 in | Component Series: | VG-511 |
| Length (in): | 6.2 in | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405492158 | Weight: | 0.85 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

