System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 4.6-in, Thread: 5/8-11 - VG-511-02-S58-L5T
Part #:VG-511-02-S58-L5T
Catalog #:VG-511-02-S58-L5T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Vibration PAD: | VG-512 |
| Duty Type: | Medium Duty | Deflection Angle: | ±5° |
| Type: | 511-T | Leveler Type: | Articulating Leveler |
| Number of Lag Holes: | 2 | Thread (in): | 5/8-11 in |
| Lag Hole Center Distance (in): | 2.92 in | Component Series: | VG-511 |
| Measurement System: | Imperial | Product Group: | Levelers |
| Wrench Height (in): | 1.6 in | Spindle Length (in): | 4.6 in |
| Lag Hole Diameter (in): | 0.48 in | Product Type: | Leveler (Polyamide Base) |
| Base Diameter (in): | 4 in | Product Line: | Conveying Components |
| Material: | POLYAMIDE | Base Height with Pad (in): | 0.83 in |
| Base Height (in): | 0.73 in | Length (in): | 6.2 in |
| Stem Material: | Stainless Steel | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405245457 | Weight: | 0.60 LB |

