System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511-01-S34-L7T
Part #:VG-511-01-S34-L7T
Catalog #:VG-511-01-S34-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Vibration PAD: | VG-512 |
| Deflection Angle: | ±5° | Leveler Type: | Articulating Leveler |
| Type: | 511-T | Duty Type: | Medium Duty |
| Material: | POLYAMIDE | Wrench Height (in): | 1.6 in |
| Thread (in): | 3/4-10 in | Base Diameter (in): | 4 in |
| Product Line: | Conveying Components | Stem Material: | Stainless Steel |
| Measurement System: | Imperial | Product Type: | Leveler (Polyamide Base) |
| Base Height (in): | 0.73 in | Product Group: | Levelers |
| Base Height with Pad (in): | 0.83 in | Spindle Length (in): | 6.09 in |
| Component Series: | VG-511 | Length (in): | 7.69 in |
| Application: | Conveyor and machinery support. | Leveler Operating Type: | Adjustable |
| Max Recommended Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405244603 | Weight: | 1.02 LB |

