System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511-02-P34-L7T
Part #:VG-511-02-P34-L7T
Catalog #:VG-511-02-P34-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Duty Type: | Medium Duty |
| Series: | Loc-A-Lign | Type: | 511-T |
| Leveler Type: | Articulating Leveler | Deflection Angle: | ±5° |
| Product Type: | Leveler (Polyamide Base) | Material: | POLYAMIDE |
| Measurement System: | Imperial | Base Height with Pad (in): | 0.83 in |
| Stem Material: | Zinc Plated | Product Line: | Conveying Components |
| Length (in): | 7.69 in | Spindle Length (in): | 6.09 in |
| Lag Hole Center Distance (in): | 2.92 in | Base Height (in): | 0.73 in |
| Product Group: | Levelers | Base Diameter (in): | 4 in |
| Thread (in): | 3/4-10 in | Wrench Height (in): | 1.6 in |
| Number of Lag Holes: | 2 | Component Series: | VG-511 |
| Lag Hole Diameter (in): | 0.48 in | Application: | Conveyor and machinery support. |
| Max Recommended Static Load (lb): | 2,600 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405244993 | Weight: | 1.02 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

