System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 3/4-10 - VG-511-03-S34-L7T
Part #:VG-511-03-S34-L7T
Catalog #:VG-511-03-S34-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Deflection Angle: | ±5° |
| Vibration PAD: | VG-512 | Type: | 511-T |
| Leveler Type: | Articulating Leveler | Duty Type: | Medium Duty |
| Product Line: | Conveying Components | Base Height (in): | 0.73 in |
| Number of Lag Holes: | 1 | Measurement System: | Imperial |
| Wrench Height (in): | 1.6 in | Lag Hole Diameter (in): | 0.48 in |
| Product Type: | Leveler (Polyamide Base) | Length (in): | 7.69 in |
| Base Diameter (in): | 4 in | Base Height with Pad (in): | 0.83 in |
| Material: | POLYAMIDE | Product Group: | Levelers |
| Lag Hole Center Distance (in): | 2.92 in | Component Series: | VG-511 |
| Spindle Length (in): | 6.09 in | Thread (in): | 3/4-10 in |
| Stem Material: | Stainless Steel | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Max Recommended Static Load (lb): | 2,600 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405246027 | Weight: | 1.02 LB |

