System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-in, Thread: 5/8-11 - VG-511-04-S58-L7T
Part #:VG-511-04-S58-L7T
Catalog #:VG-511-04-S58-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Vibration PAD: | VG-512 |
| Type: | 511-T | Deflection Angle: | ±5° |
| Leveler Type: | Articulating Leveler | Duty Type: | Medium Duty |
| Number of Skinned Lag Holes: | 2 | Product Group: | Levelers |
| Base Diameter (in): | 4 in | Material: | POLYAMIDE |
| Length (in): | 7.69 in | Product Line: | Conveying Components |
| Component Series: | VG-511 | Lag Hole Center Distance (in): | 2.92 in |
| Wrench Height (in): | 1.6 in | Thread (in): | 5/8-11 in |
| Product Type: | Leveler (Polyamide Base) | Base Height (in): | 0.73 in |
| Stem Material: | Stainless Steel | Lag Hole Diameter (in): | 0.48 in |
| Spindle Length (in): | 6.09 in | Base Height with Pad (in): | 0.83 in |
| Measurement System: | Imperial | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405492226 | Weight: | 1.14 LB |
| Packaged Length: | 3.95 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 7.95 IN |

