System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 6.09-mm, Thread: M16 - VG-511-03-SM16-L7T
Part #:VG-511-03-SM16-L7T
Catalog #:VG-511-03-SM16-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Type: | 511-T |
| Deflection Angle: | ±5° | Vibration PAD: | VG-512 |
| Duty Type: | Medium Duty | Leveler Type: | Articulating Leveler |
| Material: | POLYAMIDE | Product Type: | Leveler (Polyamide Base) |
| Base Diameter (in): | 4 in | Spindle Length (in): | 6.09 in |
| Stem Material: | Stainless Steel | Number of Lag Holes: | 1 |
| Base Height with Pad (in): | 0.83 in | Component Series: | VG-511 |
| Lag Hole Center Distance (in): | 2.92 in | Product Group: | Levelers |
| Lag Hole Diameter (in): | 0.48 in | Wrench Height (in): | 1.6 in |
| Measurement System: | Metric | Thread (mm): | M16 mm |
| Length (in): | 7.69 in | Base Height (in): | 0.73 in |
| Product Line: | Conveying Components | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Max Recommended Static Load (lb): | 2,600 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405246133 | Weight: | 0.82 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

