System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 8.35-in, Thread: 1-8 - VG-511H-02-S100-L10T
Part #:VG-511H-02-S100-L10T
Catalog #:VG-511H-02-S100-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-512 | Deflection Angle: | ±5° |
| Leveler Type: | Articulating Leveler | Type: | 511H-T |
| Duty Type: | Medium Duty | Series: | Loc-A-Lign |
| Number of Lag Holes: | 2 | Product Type: | Leveler (Polyamide Base) |
| Measurement System: | Imperial | Stem Material: | Stainless Steel |
| Lag Hole Diameter (in): | 0.48 in | Lag Hole Center Distance (in): | 2.92 in |
| Thread (in): | 1-8 in | Base Height (in): | 0.73 in |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Length (in): | 9.95 in | Wrench Height (in): | 1.6 in |
| Product Group: | Levelers | Base Height with Pad (in): | 0.83 in |
| Spindle Length (in): | 8.35 in | Base Diameter (in): | 4 in |
| Component Series: | VG-511 | Application: | Conveyor and machinery support. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405493162 | Weight: | 1.98 LB |

