System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 8.35-in, Thread: 3/4-10 - VG-511H-02-S34-L10T
Part #:VG-511H-02-S34-L10T
Catalog #:VG-511H-02-S34-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | 511H-T | Leveler Type: | Articulating Leveler |
| Deflection Angle: | ±5° | Vibration PAD: | VG-512 |
| Series: | Loc-A-Lign | Duty Type: | Medium Duty |
| Spindle Length (in): | 8.35 in | Base Height with Pad (in): | 0.83 in |
| Product Line: | Conveying Components | Component Series: | VG-511 |
| Product Type: | Leveler (Polyamide Base) | Length (in): | 9.95 in |
| Stem Material: | Stainless Steel | Thread (in): | 3/4-10 in |
| Number of Lag Holes: | 2 | Base Height (in): | 0.73 in |
| Material: | POLYAMIDE | Product Group: | Levelers |
| Base Diameter (in): | 4 in | Wrench Height (in): | 1.6 in |
| Lag Hole Diameter (in): | 0.48 in | Lag Hole Center Distance (in): | 2.92 in |
| Measurement System: | Imperial | Application: | Conveyor and machinery support. |
| Max Recommended Static Load (lb): | 2,600 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405493209 | Weight: | 1.20 LB |

