System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 9.09-in, Thread: 3/4-10 - VG-511-03-S34-L10T
Part #:VG-511-03-S34-L10T
Catalog #:VG-511-03-S34-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Vibration PAD: | VG-512 |
| Type: | 511-T | Deflection Angle: | ±5° |
| Duty Type: | Medium Duty | Leveler Type: | Articulating Leveler |
| Measurement System: | Imperial | Thread (in): | 3/4-10 in |
| Lag Hole Center Distance (in): | 2.92 in | Number of Lag Holes: | 1 |
| Base Diameter (in): | 4 in | Base Height (in): | 0.73 in |
| Product Line: | Conveying Components | Length (in): | 10.69 in |
| Product Type: | Leveler (Polyamide Base) | Lag Hole Diameter (in): | 0.48 in |
| Base Height with Pad (in): | 0.83 in | Component Series: | VG-511 |
| Spindle Length (in): | 9.09 in | Product Group: | Levelers |
| Material: | POLYAMIDE | Stem Material: | Stainless Steel |
| Wrench Height (in): | 1.6 in | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Max Recommended Static Load (lb): | 2,600 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405245983 | Weight: | 1.32 LB |

