System Plast Fixed Plastic Leveler; Series: VG-511, Base Diameter: 4, Spindle Length: 9.09-mm, Thread: M20 - VG-511-03-PM20-L10T
Part #:VG-511-03-PM20-L10T
Catalog #:VG-511-03-PM20-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Duty Type: | Medium Duty |
| Deflection Angle: | ±5° | Series: | Loc-A-Lign |
| Vibration PAD: | VG-512 | Type: | 511-T |
| Lag Hole Center Distance (in): | 2.92 in | Lag Hole Diameter (in): | 0.48 in |
| Thread (mm): | M20 mm | Product Line: | Conveying Components |
| Stem Material: | Zinc Plated | Component Series: | VG-511 |
| Length (in): | 10.69 in | Spindle Length (in): | 9.09 in |
| Base Diameter (in): | 4 in | Product Group: | Levelers |
| Base Height with Pad (in): | 0.83 in | Base Height (in): | 0.73 in |
| Material: | POLYAMIDE | Measurement System: | Metric |
| Number of Lag Holes: | 1 | Product Type: | Leveler (Polyamide Base) |
| Wrench Height (in): | 1.6 in | Application: | Conveyor and machinery support. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 2,600 lb |
General Specifications
| UPC: | 787405245891 | Weight: | 1.28 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

