System Plast Fixed Plastic Leveler; Series: VG-517, Base Diameter: 4.84, Spindle Length: 5.33-in, Thread: 1-8 - VG-517-01-S100-L7K
Part #:VG-517-01-S100-L7K
Catalog #:VG-517-01-S100-L7K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±2° | Leveler Type: | Support Leveler |
| Type: | 517-K | Vibration PAD: | VG-514 / VG-514N |
| Duty Type: | Heavy Duty | Thread (in): | 1-8 in |
| Measurement System: | Imperial | Material: | POLYAMIDE |
| Product Group: | Levelers | Component Series: | VG-517 |
| Base Height (in): | 1.35 in | Base Height with Pad (in): | 1.57 in |
| Base Diameter (in): | 4.84 in | Product Line: | Conveying Components |
| Length (in): | 7.48 in | Stem Material: | Stainless Steel |
| Product Type: | Leveler (Polyamide Base) | Wrench Height (in): | 2.15 in |
| Spindle Length (in): | 5.33 in | Application: | Machinery support. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 7,000 lb |
General Specifications
| UPC: | 787405247963 | Weight: | 1.60 LB |

