System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.84-in, Thread: 1-8 - VG-520-02-P100-L7T
Part #:VG-520-02-P100-L7T
Catalog #:VG-520-02-P100-L7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Duty Type: | Heavy Duty | Vibration PAD: | VG-514 / VG-514N |
| Series: | Loc-A-Lign | Deflection Angle: | ±5° |
| Type: | 520-T | Leveler Type: | Articulating Leveler |
| Product Type: | Leveler (Polyamide Base) | Wrench Height (in): | 2.85 in |
| Spindle Length (in): | 4.84 in | Thread (in): | 1-8 in |
| Length (in): | 7.45 in | Lag Hole Center Distance (in): | 3.88 in |
| Stem Material: | Zinc Plated | Base Height with Pad (in): | 0.89 in |
| Lag Hole Diameter (in): | 0.52 in | Product Group: | Levelers |
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Base Diameter (in): | 4.84 in | Measurement System: | Imperial |
| Number of Lag Holes: | 2 | Component Series: | VG-520 |
| Base Height (in): | 0.67 in | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Max Recommended Static Load (lb): | 7,000 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405248380 | Weight: | 1.60 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

